Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | T | Integral tandem pump |
| Frame size | 053 | 53cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Second kit size | A | Rear stage 45cc |
| Control | H4 | Manual displacement control with neutral start switch Deutsch DT04-2P (front) + forward neutral reverse, 12V Deutsch DT04-2P, manual override (rear) |
| Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
| Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
| Endcap type | E7 | Same sided port O-ring high pressure relief valve only (E7) |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | G6 | 19 tooth, 16/32, long |
| Auxiliary pad | H3 | 13 tooth, B pad |
| High pressure setting side A, front | 30 | 300 bar |
| High pressure setting side B, front | 30 | 300 bar |
| High pressure setting side A, rear | 35 | 350 bar high pressure relief valve |
| High pressure setting side B, rear | 35 | 350 bar high pressure relief valve |
| Charge pump | N | No charge pump, external charge required |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Special hardware features | H2 | Manual displacement control valve plate with handle, system loop bypass |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | M00 | Manual displacement control standard handle orientation |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
