Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | T | Integral tandem pump |
Frame Size | 060 | 60cc/rev max/variable displacement |
Rotation | L | Left hand - counterclockwise |
Product version | A | Product version A |
Configuration of ports | A | ANSI O-ring boss port configuration |
Second kit size | N | Default rear stage frame equal to front stage frame |
Control | A3 | Electrical displacement control, 24V Deutsch DT04-2P connector |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
Endcap type | H7 | Opposite sided ports, code 62 |
Mounting flange | H | SAE C 4 bolt flange |
Input shaft | F1 | 21 tooth, 16/32 |
Auxiliary pad | NN | No auxiliary pad |
High pressure setting side A, front | 40 | 400 bar |
High pressure setting side B, front | 40 | 400 bar |
High pressure setting side A, rear | 40 | 400 bar high pressure relief valve |
High pressure setting side B, rear | 40 | 400 bar high pressure relief valve |
Charge pump | N | No charge pump, external charge required |
Filtration | E | External charge supply full flow filter (for no charge pump) |
Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |