Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | T | Integral tandem pump |
Frame Size | 053 | 53cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | A | Product version A |
Configuration of ports | A | ANSI O-ring boss port configuration |
Second kit size | N | Default rear stage frame equal to front stage frame |
Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
Endcap type | E7 | Same sided port O-ring high pressure relief valve only (E7) |
Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
Input shaft | G1 | 14 tooth, 12/24 |
Auxiliary pad | H1 | 11 tooth, A pad (tandem- running cover, single - shipping cover) |
High pressure setting side A, front | 25 | 250 bar |
High pressure setting side B, front | 25 | 250 bar |
High pressure setting side A, rear | 25 | 250 bar high pressure relief valve |
High pressure setting side B, rear | 25 | 250 bar high pressure relief valve |
Charge pump | N | No charge pump, external charge required |
Filtration | P | Remote full flow |
Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |