Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product Type | T | Integral tandem pump |
Frame Size | 045 | 45cc/rev max/variable displacement |
Rotation | L | Left hand - counterclockwise |
Product version | A | Product version A |
Configuration of ports | A | ANSI O-ring boss port configuration |
Second kit size | N | Default rear stage frame equal to front stage frame |
Control | A5 | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
Endcap type | E7 | Same sided port O-ring high pressure relief valve only (E7) |
Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
Input shaft | G1 | 14 tooth, 12/24 |
Auxiliary pad | H3 | 13 tooth, B pad |
High pressure setting side A, front | 35 | 350 bar |
High pressure setting side B, front | 35 | 350 bar |
High pressure setting side A, rear | 35 | 350 bar high pressure relief valve |
High pressure setting side B, rear | 35 | 350 bar high pressure relief valve |
Charge pump | N | No charge pump, external charge required |
Filtration | P | Remote full flow |
Charge relief pressure setting | 30 | 30 bar charge pressure relief valve |
Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |