Danfoss logo
H1 45/53cm3 Tandem Pump

PUMP-TANDEM, VAR DISPL CW H1T045R

83128222

Model code: H1-T-045-R-A-A-N-A4-C2-N-E7-F-G1-T3-30-30-30-30-M-P-24-PN-NNN-S01


Tools

Product specifications

Characteristic
Value
Description
SeriesH1H1 - Series
Product typeTIntegral tandem pump
Frame Size04545cc/rev max/variable displacement
RotationRRight hand - clockwise
Product versionAProduct version A
Configuration of portsAANSI O-ring boss port configuration
Second kit sizeNDefault rear stage frame equal to front stage frame
ControlA4Electrical displacement control, 12V Deutsch DT04-2P connector, manual override
OrificesC2P = none, A+B = 1.3mm, TA+TB = none
Displacement limitationNNo limiters electrical displacement control/forward neutral reverse control
Endcap typeE7Same sided port O-ring high pressure relief valve only (E7)
Mounting flangeFSAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used)
Input shaftG114 tooth, 12/24
Auxiliary padT313 tooth A pad, with charge pump
High pressure setting side A, front30300 bar
High pressure setting side B, front30300 bar
High pressure setting side A, rear30300 bar high pressure relief valve
High pressure setting side B, rear30300 bar high pressure relief valve
Charge pumpM24cc/rev
FiltrationPRemote full flow
Charge relief pressure setting2424 bar charge pressure relief valve
Special hardware featuresPNElectrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle
Paint and nametagNNNBlack paint, Danfoss tag A
SettingsS01Tandem charge pump oriented 0 degrees
Size/Dimensions0.001

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm