Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product type | T | Integral tandem pump |
| Frame Size | 045 | 45cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Z:Port | A | ANSI O-ring boss port configuration |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| B:Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
| E:Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | E7 | Same sided port O-ring high pressure relief valve only (E7) |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | G1 | 14 tooth, 12/24 |
| Auxiliary pad | H5 | 15 tooth, B-B pad |
| High pressure setting side A, front | 35 | 350 bar |
| High pressure setting side B, front | 35 | 350 bar |
| High pressure setting side A, rear | 35 | 350 bar high pressure relief valve |
| High pressure setting side B, rear | 35 | 350 bar high pressure relief valve |
| Charge pump | N | No charge pump, external charge required |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| M:Special Hardw Feature | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
| R:Paint and Nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
| Auxiliary pad | H5 | 15 tooth, B-B pad |
| B:Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
| Charge pump | N | No charge pump, external charge required |
| Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| E:Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Endcap type | E7 | Same sided port O-ring high pressure relief valve only (E7) |
| Filtration | P | Remote full flow |
| Frame Size | 045 | 45cc/rev max/variable displacement |
| High pressure setting side A, front | 35 | 350 bar |
| High pressure setting side A, rear | 35 | 350 bar high pressure relief valve |
| High pressure setting side B, front | 35 | 350 bar |
| High pressure setting side B, rear | 35 | 350 bar high pressure relief valve |
| Input shaft | G1 | 14 tooth, 12/24 |
| M:Special Hardw Feature | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Product type | T | Integral tandem pump |
| Product version | A | Product version A |
| R:Paint and Nametag | NNN | Black paint, Danfoss tag A |
| Rotation | R | Right hand - clockwise |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| Series | H1 | H1 - Series |
| Settings | NNN | Default, no special settings |
| Size/Dimensions | 0.001 | |
| Z:Port | A | ANSI O-ring boss port configuration |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
