Product specifications
Characteristic | Value | Description |
---|---|---|
Series | H1 | H1 - Series |
Product type | T | Integral tandem pump |
Frame Size | 053 | 53cc/rev max/variable displacement |
Rotation | R | Right hand - clockwise |
Product version | A | Product version A |
Configuration of ports | A | ANSI O-ring boss port configuration |
Second kit size | A | Rear stage 45cc |
Control | H4 | Manual displacement control with neutral start switch Deutsch DT04-2P (front) + forward neutral reverse, 12V Deutsch DT04-2P, manual override (rear) |
Orifices | C1 | P = none, A+B = 0.8mm, TA+TB = none |
Displacement limitation | B | Adjustable externally (electrical displacement control/forward neutral reverse control) |
Endcap type | E7 | Same sided port O-ring high pressure relief valve only (E7) |
Mounting flange | N | SAE B, 4 bolt flange |
Input shaft | F1 | 21 tooth, 16/32 |
Auxiliary pad | H2 | 9 tooth, A pad |
High pressure setting side A, front | 35 | 350 bar |
High pressure setting side B, front | 35 | 350 bar |
High pressure setting side A, rear | 30 | 300 bar high pressure relief valve |
High pressure setting side B, rear | 30 | 300 bar high pressure relief valve |
Charge pump | N | No charge pump, external charge required |
Filtration | P | Remote full flow |
Charge relief pressure setting | 24 | 24 bar charge pressure relief valve |
Special hardware features | H2 | Manual displacement control valve plate with handle, system loop bypass |
Paint and nametag | NNN | Black paint, Danfoss tag A |
Settings | M00 | Manual displacement control standard handle orientation |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |