Product specifications
Characteristic | Value |
|---|---|
| Series | H1 - Series |
| Product Type | Integral tandem pump |
| Frame Size | 45cc/rev max/variable displacement |
| Rotation | Left hand - counterclockwise |
| Product version | Product version A |
| Configuration of ports | ANSI O-ring boss port configuration |
| Second kit size | Default rear stage frame equal to front stage frame |
| Control | Electrical displacement control, 24V Deutsch DT04-2P connector, manual override |
| Orifices | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | Same sided port O-ring high pressure relief valve only (E7) |
| Mounting flange | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | 21 tooth, 16/32 |
| Auxiliary pad | 9 tooth, A pad |
| High pressure setting side A, front | 300 bar |
| High pressure setting side B, front | 300 bar |
| High pressure setting side A, rear | 300 bar high pressure relief valve |
| High pressure setting side B, rear | 300 bar high pressure relief valve |
| Charge pump | No charge pump, external charge required |
| Filtration | Remote full flow |
| Charge relief pressure setting | 24 bar charge pressure relief valve |
| Special hardware features | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
| Paint and nametag | Black paint, Danfoss tag A |
| Settings | Default, no special settings |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
