Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | T | Integral tandem pump |
| Frame size | 060 | 60cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| Control | A2 | Electrical displacement control, 12V Deutsch DT04-2P connector |
| Orifices | C2 | P = none, A+B = 1.3mm, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | H7 | Opposite sided ports, code 62 |
| Mounting flange | H | SAE C 4 bolt flange |
| Input shaft | F1 | 21 tooth, 16/32 |
| Auxiliary pad | H3 | 13 tooth, B pad |
| High pressure setting side A, front | 42 | 420 bar |
| High pressure setting side B, front | 42 | 420 bar |
| High pressure setting side A, rear | 42 | 420 bar high pressure relief valve |
| High pressure setting side B, rear | 42 | 420 bar high pressure relief valve |
| Charge pump | N | No charge pump, external charge required |
| Filtration | E | External charge supply full flow filter (for no charge pump) |
| Charge relief pressure setting | 20 | 20 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |