Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | H1 | H1 - Series |
| Product Type | T | Integral tandem pump |
| Frame size | 053 | 53cc/rev max/variable displacement |
| Rotation | R | Right hand - clockwise |
| Product version | A | Product version A |
| Configuration of ports | A | ANSI O-ring boss port configuration |
| Second kit size | N | Default rear stage frame equal to front stage frame |
| Control | A4 | Electrical displacement control, 12V Deutsch DT04-2P connector, manual override |
| Orifices | E1 | P = none, A+B = 1.0mm, TA+TB = none |
| Displacement limitation | N | No limiters electrical displacement control/forward neutral reverse control |
| Endcap type | E7 | Same sided port O-ring high pressure relief valve only (E7) |
| Mounting flange | F | SAE B 2 bolt flange (for installation of pump, M12 screws and hardened washers must be used) |
| Input shaft | G6 | 19 tooth, 16/32, long |
| Auxiliary pad | H5 | 15 tooth, B-B pad |
| High pressure setting side A, front | 38 | 380 bar |
| High pressure setting side B, front | 38 | 380 bar |
| High pressure setting side A, rear | 38 | 380 bar high pressure relief valve |
| High pressure setting side B, rear | 38 | 380 bar high pressure relief valve |
| Charge pump | N | No charge pump, external charge required |
| Filtration | P | Remote full flow |
| Charge relief pressure setting | 26 | 26 bar charge pressure relief valve |
| Special hardware features | PN | Electrical displacement control / forward neutral reverse control / manual displacement control valve plate, without handle |
| Paint and nametag | NNN | Black paint, Danfoss tag A |
| Settings | NNN | Default, no special settings |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
