Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | MP1 - Series |
| Product Type | P | Variable pump |
| A: DISPLACEMENT & ROTATION | 38R | 38 cc/rev max/variable displacement, clockwise |
| B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
| C: AC & INCHING | NNN | Automotive control, none |
| D: CONTROL | SA4 | Electrical displacement control, 12V, Deutsch DT04-2P connector, manual override |
| F: ORIFICES | C3 | Pressure = none, A+B = none, TA+TB = none |
| H: MOUNTING FLANGE | F | SAE-B flange |
| J: INPUT SHAFT | G5 | 15 tooth 16/32 |
| T: FILTRATION | S | Filtration, suction |
| K: CHG PMP AND AUX PAD | CNN | 12cc/rev charge pump, no auxiliary pad |
| E: DISPLACMENT LIMITATION | N | No displacement limiters |
| M: HIGH PRESSURE SETT SIDE A | 345 | High pressure setting A side, 345 bar |
| N: HIGH PRESSURE SETT SIDE B | 345 | High pressure setting B side, 345 bar |
| Z: POR SETTING | NN | POR setting, none |
| L: LOOP FLUSHING | N | Loop flushing, none |
| V: CHARGE RELIEF PRESSURE SETT | 24 | 24 bar charge pressure relief setting |
| G: PORTING TYPE | A1 | System ports, O-ring boss, inch per ISO 11926-1 |
| W: SPECIAL HARDWARE FEATURES | RAE | Special hardware, standard, 38cc, clockwise |
| X: PAINT AND NAMETAG | C08 | No paint, standard nametag, layout A |
| Y: SETTINGS | NNNN | Settings, none |
| A: DISPLACEMENT & ROTATION | 38R | 38 cc/rev max/variable displacement, clockwise |
| B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
| C: AC & INCHING | NNN | Automotive control, none |
| D: CONTROL | SA4 | Electrical displacement control, 12V, Deutsch DT04-2P connector, manual override |
| E: DISPLACMENT LIMITATION | N | No displacement limiters |
| F: ORIFICES | C3 | Pressure = none, A+B = none, TA+TB = none |
| G: PORTING TYPE | A1 | System ports, O-ring boss, inch per ISO 11926-1 |
| H: MOUNTING FLANGE | F | SAE-B flange |
| J: INPUT SHAFT | G5 | 15 tooth 16/32 |
| K: CHG PMP AND AUX PAD | CNN | 12cc/rev charge pump, no auxiliary pad |
| L: LOOP FLUSHING | N | Loop flushing, none |
| M: HIGH PRESSURE SETT SIDE A | 345 | High pressure setting A side, 345 bar |
| N: HIGH PRESSURE SETT SIDE B | 345 | High pressure setting B side, 345 bar |
| Product Type | P | Variable pump |
| Series | MP1 | MP1 - Series |
| T: FILTRATION | S | Filtration, suction |
| V: CHARGE RELIEF PRESSURE SETT | 24 | 24 bar charge pressure relief setting |
| W: SPECIAL HARDWARE FEATURES | RAE | Special hardware, standard, 38cc, clockwise |
| X: PAINT AND NAMETAG | C08 | No paint, standard nametag, layout A |
| Y: SETTINGS | NNNN | Settings, none |
| Z: POR SETTING | NN | POR setting, none |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
