Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | MP1 - Series |
Product type | P | Variable pump |
A: DISPLACEMENT & ROTATION | 28R | 28 cc/rev max/variable displacement, clockwise |
B: PRODUCT VERSION & UNIT | AM | Product version A, metric |
C: AC & INCHING | NNN | Automotive control, none |
D: CONTROL | MM2 | Manual displacement control, neutral start switch |
F: ORIFICES | C2 | Pressure = none, A+B = 1.3mm, TA+TB = none |
H: MOUNTING FLANGE | F | SAE-B flange |
J: INPUT SHAFT | G4 | 13 tooth 16/32 |
T: FILTRATION | R | Filtration, remote full flow |
K: CHG PMP AND AUX PAD | D16 | 12cc/rev charge pump, 9 tooth A pad, metric |
E: DISPLACMENT LIMITATION | B | Displacement limiters, adjustable externally |
M: HIGH PRESSURE SETT SIDE A | 345 | High pressure setting A side, 345 bar |
N: HIGH PRESSURE SETT SIDE B | 345 | High pressure setting B side, 345 bar |
Z: POR SETTING | NN | POR setting, none |
L: LOOP FLUSHING | N | Loop flushing, none |
V: CHARGE RELIEF PRESSURE SETT | 24 | 24 bar charge pressure relief setting |
G: PORTING TYPE | C1 | System ports, O-ring boss, metric per ISO 6149-1 |
W: SPECIAL HARDWARE FEATURES | RAC | Special hardware, standard, 28cc, clockwise |
X: PAINT AND NAMETAG | NNN | Black paint, standard nametag, layout A |
Y: SETTINGS | E090 | Settings, displacement limitation, A-side 90%, B-side 90% |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |