MP1 Pump 28/32

PUMP-VAR DISPL MP1P28R

83086497

Model code: MP1-P-28R-AS-NNN-SA4-C1-F-G5-R-C22-N-280-280-NN-N-22-A1-RAC-NNN-NNNN


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1MP1 - Series
Product typePVariable pump
A: DISPLACEMENT & ROTATION28R28 cc/rev max/variable displacement, clockwise
B: PRODUCT VERSION & UNITASProduct version A, inch
C: AC & INCHINGNNNAutomotive control, none
D: CONTROLSA4Electrical displacement control, 12V, Deutsch DT04-2P connector, manual override
F: ORIFICESC1Pressure = none, A+B = 0.8mm, TA+TB = none
H: MOUNTING FLANGEFSAE-B flange
J: INPUT SHAFTG515 tooth 16/32
T: FILTRATIONRFiltration, remote full flow
K: CHG PMP AND AUX PADC2212cc/rev charge pump, 13 tooth B pad
E: DISPLACMENT LIMITATIONNNo displacement limiters
M: HIGH PRESSURE SETT SIDE A280High pressure setting A side, 280 bar
N: HIGH PRESSURE SETT SIDE B280High pressure setting B side, 280 bar
Z: POR SETTINGNNPOR setting, none
L: LOOP FLUSHINGNLoop flushing, none
V: CHARGE RELIEF PRESSURE SETT2222 bar charge pressure relief setting
G: PORTING TYPEA1System ports, O-ring boss, inch per ISO 11926-1
W: SPECIAL HARDWARE FEATURESRACSpecial hardware, standard, 28cc, clockwise
X: PAINT AND NAMETAGNNNBlack paint, standard nametag, layout A
Y: SETTINGSNNNNSettings, none

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm