Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | MP1 - Series |
Product type | P | Variable pump |
A: DISPLACEMENT & ROTATION | 38L | 38 cc/rev max/variable displacement, counterclockwise |
B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
C: AC & INCHING | NNN | Automotive control, none |
D: CONTROL | SA4 | Electrical displacement control, 12V, Deutsch DT04-2P connector, manual override |
F: ORIFICES | C4 | Pressure = none, A+B = 1.0mm, TA+TB = none |
H: MOUNTING FLANGE | F | SAE-B flange |
J: INPUT SHAFT | A6 | 1.00 inch straight key, high capacity bearing (without key) |
T: FILTRATION | S | Filtration, suction |
K: CHG PMP AND AUX PAD | C16 | 12cc/rev charge pump, 9 tooth A pad |
E: DISPLACMENT LIMITATION | N | No displacement limiters |
M: HIGH PRESSURE SETT SIDE A | 280 | High pressure setting A side, 280 bar |
N: HIGH PRESSURE SETT SIDE B | 280 | High pressure setting B side, 280 bar |
Z: POR SETTING | NN | POR setting, none |
L: LOOP FLUSHING | B | Loop flushing, 1.6mm orifice |
V: CHARGE RELIEF PRESSURE SETT | 24 | 24 bar charge pressure relief setting |
G: PORTING TYPE | A3 | System ports, O-ring boss, inch per ISO 11926-1, with loop flushing |
W: SPECIAL HARDWARE FEATURES | LAE | Special hardware, standard, 38cc, counterclockwise |
X: PAINT AND NAMETAG | NNN | Black paint, standard nametag, layout A |
Y: SETTINGS | NNNN | Settings, none |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |