MP1 Pump 38/45

PUMP-VAR DISPL MP1P45L

83104642

Model code: MP1-P-45L-AS-NNN-SB1-C4-F-G4-E-ENN-D-345-345-NN-N-24-A1-LAF-NNN-NNNN


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1MP1 - Series
Product typePVariable pump
A: DISPLACEMENT & ROTATION45L45 cc/rev max/variable displacement, counterclockwise
B: PRODUCT VERSION & UNITASProduct version A, inch
C: AC & INCHINGNNNAutomotive control, none
D: CONTROLSB1Forward neutral reverse, 24V, Deutsch DT04-2P connector, manual override
F: ORIFICESC4Pressure = none, A+B = 1.0mm, TA+TB = none
H: MOUNTING FLANGEFSAE-B flange
J: INPUT SHAFTG413 tooth 16/32
T: FILTRATIONEFiltration, external charge
K: CHG PMP AND AUX PADENNNo charge pump, no auxiliary pad
E: DISPLACMENT LIMITATIONDDisplacement limiters adjustable externally, nested servo spring, controls forward neutral reverse, non-feedback proportionalelectric, non-feedback proportional hydraulic, automotive control
M: HIGH PRESSURE SETT SIDE A345High pressure setting A side, 345 bar
N: HIGH PRESSURE SETT SIDE B345High pressure setting B side, 345 bar
Z: POR SETTINGNNPOR setting, none
L: LOOP FLUSHINGNLoop flushing, none
V: CHARGE RELIEF PRESSURE SETT2424 bar charge pressure relief setting
G: PORTING TYPEA1System ports, O-ring boss, inch per ISO 11926-1
W: SPECIAL HARDWARE FEATURESLAFSpecial hardware, standard, 45cc, counterclockwise
X: PAINT AND NAMETAGNNNBlack paint, standard nametag, layout A
Y: SETTINGSNNNNSettings, none

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm