Product specifications
Characteristic | Value | Description |
---|---|---|
Series | MP1 | MP1 - Series |
Product type | P | Variable pump |
A: DISPLACEMENT & ROTATION | 45R | 45 cc/rev max/variable displacement, clockwise |
B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
C: AC & INCHING | NNN | Automotive control, none |
D: CONTROL | SB1 | Forward neutral reverse, 24V, Deutsch DT04-2P connector, manual override |
F: ORIFICES | C1 | Pressure = none, A+B = 0.8mm, TA+TB = none |
H: MOUNTING FLANGE | F | SAE-B flange |
J: INPUT SHAFT | G4 | 13 tooth 16/32 |
T: FILTRATION | S | Filtration, suction |
K: CHG PMP AND AUX PAD | C16 | 12cc/rev charge pump, 9 tooth A pad |
E: DISPLACMENT LIMITATION | D | Displacement limiters adjustable externally, nested servo spring, controls forward neutral reverse, non-feedback proportionalelectric, non-feedback proportional hydraulic, automotive control |
M: HIGH PRESSURE SETT SIDE A | 300 | High pressure setting A side, 300 bar |
N: HIGH PRESSURE SETT SIDE B | 300 | High pressure setting B side, 300 bar |
Z: POR SETTING | NN | POR setting, none |
L: LOOP FLUSHING | N | Loop flushing, none |
V: CHARGE RELIEF PRESSURE SETT | 24 | 24 bar charge pressure relief setting |
G: PORTING TYPE | A1 | System ports, O-ring boss, inch per ISO 11926-1 |
W: SPECIAL HARDWARE FEATURES | RAF | Special hardware, standard, 45cc, clockwise |
X: PAINT AND NAMETAG | NNN | Black paint, standard nametag, layout A |
Y: SETTINGS | NNNN | Settings, none |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |