MP1 Pump 38/45

PUMP-VAR DISPL MP1P38L

83117679

Model code: MP1-P-38L-AS-NNN-SB1-C2-F-G5-S-CNN-D-300-300-NN-N-24-A1-LAE-NNN-NNNN


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1MP1 - Series
Product typePVariable pump
A: DISPLACEMENT & ROTATION38L38 cc/rev max/variable displacement, counterclockwise
B: PRODUCT VERSION & UNITASProduct version A, inch
C: AC & INCHINGNNNAutomotive control, none
D: CONTROLSB1Forward neutral reverse, 24V, Deutsch DT04-2P connector, manual override
F: ORIFICESC2Pressure = none, A+B = 1.3mm, TA+TB = none
H: MOUNTING FLANGEFSAE-B flange
J: INPUT SHAFTG515 tooth 16/32
T: FILTRATIONSFiltration, suction
K: CHG PMP AND AUX PADCNN12cc/rev charge pump, no auxiliary pad
E: DISPLACMENT LIMITATIONDDisplacement limiters adjustable externally, nested servo spring, controls forward neutral reverse, non-feedback proportionalelectric, non-feedback proportional hydraulic, automotive control
M: HIGH PRESSURE SETT SIDE A300High pressure setting A side, 300 bar
N: HIGH PRESSURE SETT SIDE B300High pressure setting B side, 300 bar
Z: POR SETTINGNNPOR setting, none
L: LOOP FLUSHINGNLoop flushing, none
V: CHARGE RELIEF PRESSURE SETT2424 bar charge pressure relief setting
G: PORTING TYPEA1System ports, O-ring boss, inch per ISO 11926-1
W: SPECIAL HARDWARE FEATURESLAESpecial hardware, standard, 38cc, counterclockwise
X: PAINT AND NAMETAGNNNBlack paint, standard nametag, layout A
Y: SETTINGSNNNNSettings, none

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm