MP1 Pump 28/32

PUMP-VAR DISPL MP1P32R

83118237

Model code: MP1-P-32R-AS-NNN-SM1-C1-F-G5-S-C16-B-345-345-NN-N-24-A1-RAD-NNN-M00A


Tools

Product specifications

Characteristic
Value
Description
SeriesMP1MP1 - Series
Product typePVariable pump
A: DISPLACEMENT & ROTATION32R32 cc/rev max/variable displacement, clockwise
B: PRODUCT VERSION & UNITASProduct version A, inch
C: AC & INCHINGNNNAutomotive control, none
D: CONTROLSM1Manual displacement control, manual displacement control
F: ORIFICESC1Pressure = none, A+B = 0.8mm, TA+TB = none
H: MOUNTING FLANGEFSAE-B flange
J: INPUT SHAFTG515 tooth 16/32
T: FILTRATIONSFiltration, suction
K: CHG PMP AND AUX PADC1612cc/rev charge pump, 9 tooth A pad
E: DISPLACMENT LIMITATIONBDisplacement limiters, adjustable externally
M: HIGH PRESSURE SETT SIDE A345High pressure setting A side, 345 bar
N: HIGH PRESSURE SETT SIDE B345High pressure setting B side, 345 bar
Z: POR SETTINGNNPOR setting, none
L: LOOP FLUSHINGNLoop flushing, none
V: CHARGE RELIEF PRESSURE SETT2424 bar charge pressure relief setting
G: PORTING TYPEA1System ports, O-ring boss, inch per ISO 11926-1
W: SPECIAL HARDWARE FEATURESRADSpecial hardware, standard, 32cc, clockwise
X: PAINT AND NAMETAGNNNBlack paint, standard nametag, layout A
Y: SETTINGSM00ASettings, manual displacement control control handle standard position

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm