Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | MP1 - Series |
| Product type | P | Variable pump |
| A: DISPLACEMENT & ROTATION | 28R | 28 cc/rev max/variable displacement, clockwise |
| B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
| C: AC & INCHING | NNN | Automotive control, none |
| D: CONTROL | SH7 | Electrical displacement control, 24V, angle sensor, manual override, inch |
| F: ORIFICES | C3 | Pressure = none, A+B = none, TA+TB = none |
| H: MOUNTING FLANGE | F | SAE-B flange |
| J: INPUT SHAFT | G5 | 15 tooth 16/32 |
| T: FILTRATION | S | Filtration, suction |
| K: CHG PMP AND AUX PAD | A16 | 9cc/rev charge pump, 9 tooth A pad |
| E: DISPLACMENT LIMITATION | N | No displacement limiters |
| M: HIGH PRESSURE SETT SIDE A | 250 | High pressure setting A side, 250 bar |
| N: HIGH PRESSURE SETT SIDE B | 250 | High pressure setting B side, 250 bar |
| Z: POR SETTING | NN | POR setting, none |
| L: LOOP FLUSHING | N | Loop flushing, none |
| V: CHARGE RELIEF PRESSURE SETT | 22 | 22 bar charge pressure relief setting |
| G: PORTING TYPE | A1 | System ports, O-ring boss, inch per ISO 11926-1 |
| W: SPECIAL HARDWARE FEATURES | RAC | Special hardware, standard, 28cc, clockwise |
| X: PAINT AND NAMETAG | NNN | Black paint, standard nametag, layout A |
| Y: SETTINGS | NNNN | Settings, none |
| A: DISPLACEMENT & ROTATION | 28R | 28 cc/rev max/variable displacement, clockwise |
| B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
| C: AC & INCHING | NNN | Automotive control, none |
| D: CONTROL | SH7 | Electrical displacement control, 24V, angle sensor, manual override, inch |
| E: DISPLACMENT LIMITATION | N | No displacement limiters |
| F: ORIFICES | C3 | Pressure = none, A+B = none, TA+TB = none |
| G: PORTING TYPE | A1 | System ports, O-ring boss, inch per ISO 11926-1 |
| H: MOUNTING FLANGE | F | SAE-B flange |
| J: INPUT SHAFT | G5 | 15 tooth 16/32 |
| K: CHG PMP AND AUX PAD | A16 | 9cc/rev charge pump, 9 tooth A pad |
| L: LOOP FLUSHING | N | Loop flushing, none |
| M: HIGH PRESSURE SETT SIDE A | 250 | High pressure setting A side, 250 bar |
| N: HIGH PRESSURE SETT SIDE B | 250 | High pressure setting B side, 250 bar |
| Product type | P | Variable pump |
| Series | MP1 | MP1 - Series |
| T: FILTRATION | S | Filtration, suction |
| V: CHARGE RELIEF PRESSURE SETT | 22 | 22 bar charge pressure relief setting |
| W: SPECIAL HARDWARE FEATURES | RAC | Special hardware, standard, 28cc, clockwise |
| X: PAINT AND NAMETAG | NNN | Black paint, standard nametag, layout A |
| Y: SETTINGS | NNNN | Settings, none |
| Z: POR SETTING | NN | POR setting, none |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
