Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | MP1 - Series |
| Product Type | P | Variable pump |
| A: DISPLACEMENT & ROTATION | 28R | 28 cc/rev max/variable displacement, clockwise |
| B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
| C: AC & INCHING | NNN | Automotive control, none |
| D: CONTROL | SNN | Non-feedback proportional hydraulic |
| F: ORIFICES | C4 | Pressure = none, A+B = 1.0mm, TA+TB = none |
| H: MOUNTING FLANGE | F | SAE-B flange |
| J: INPUT SHAFT | G4 | 13 tooth 16/32 |
| T: FILTRATION | R | Filtration, remote full flow |
| K: CHG PMP AND AUX PAD | C16 | 12cc/rev charge pump, 9 tooth A pad |
| E: DISPLACMENT LIMITATION | D | Displacement limiters adjustable externally, nested servo spring, controls forward neutral reverse, non-feedback proportionalelectric, non-feedback proportional hydraulic, automotive control |
| M: HIGH PRESSURE SETT SIDE A | 345 | High pressure setting A side, 345 bar |
| N: HIGH PRESSURE SETT SIDE B | 345 | High pressure setting B side, 345 bar |
| Z: POR SETTING | NN | POR setting, none |
| L: LOOP FLUSHING | B | Loop flushing, 1.6mm orifice |
| V: CHARGE RELIEF PRESSURE SETT | 28 | 28 bar charge pressure relief setting |
| G: PORTING TYPE | A3 | System ports, O-ring boss, inch per ISO 11926-1, with loop flushing |
| W: SPECIAL HARDWARE FEATURES | RBC | Special hardware, non-feedback proportional electric, 28cc, clockwise |
| X: PAINT AND NAMETAG | NNN | Black paint, standard nametag, layout A |
| Y: SETTINGS | NNNN | Settings, none |
| A: DISPLACEMENT & ROTATION | 28R | 28 cc/rev max/variable displacement, clockwise |
| B: PRODUCT VERSION & UNIT | AS | Product version A, inch |
| C: AC & INCHING | NNN | Automotive control, none |
| D: CONTROL | SNN | Non-feedback proportional hydraulic |
| E: DISPLACMENT LIMITATION | D | Displacement limiters adjustable externally, nested servo spring, controls forward neutral reverse, non-feedback proportionalelectric, non-feedback proportional hydraulic, automotive control |
| F: ORIFICES | C4 | Pressure = none, A+B = 1.0mm, TA+TB = none |
| G: PORTING TYPE | A3 | System ports, O-ring boss, inch per ISO 11926-1, with loop flushing |
| H: MOUNTING FLANGE | F | SAE-B flange |
| J: INPUT SHAFT | G4 | 13 tooth 16/32 |
| K: CHG PMP AND AUX PAD | C16 | 12cc/rev charge pump, 9 tooth A pad |
| L: LOOP FLUSHING | B | Loop flushing, 1.6mm orifice |
| M: HIGH PRESSURE SETT SIDE A | 345 | High pressure setting A side, 345 bar |
| N: HIGH PRESSURE SETT SIDE B | 345 | High pressure setting B side, 345 bar |
| Product Type | P | Variable pump |
| Series | MP1 | MP1 - Series |
| T: FILTRATION | R | Filtration, remote full flow |
| V: CHARGE RELIEF PRESSURE SETT | 28 | 28 bar charge pressure relief setting |
| W: SPECIAL HARDWARE FEATURES | RBC | Special hardware, non-feedback proportional electric, 28cc, clockwise |
| X: PAINT AND NAMETAG | NNN | Black paint, standard nametag, layout A |
| Y: SETTINGS | NNNN | Settings, none |
| Z: POR SETTING | NN | POR setting, none |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
