Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series | MP1 | MP1-Series |
| Product type | P | Pump, variable |
| A: DISPLACEMENT & ROTATION | 45L | 45L: 45cc/rev, Left-hand, CCW |
| B: PRODUCT VERSION & UNIT | AS | AS: Product Version "A", Inch |
| C: AC & INCHING | NNN | NNN: Automotive Control - None |
| D: CONTROL | SM1 | SM1: MDC, INCH |
| F: ORIFICES | C2 | C2: A1.3, B1.3 |
| H: MOUNTING FLANGE | F | F: SAE 'B' FLANGE |
| J: INPUT SHAFT | G5 | G5: 15T 16/32 |
| T: FILTRATION | R | R: Remote Full Flow |
| K: CHG PMP AND AUX PAD | C16 | C16: 12CC CHP, 9T A Pad, INCH |
| E: DISPLACMENT LIMITATION | B | B: Adjustable Externally |
| M: HIGH PRESSURE SETT SIDE A | 345 | 345: 345BAR |
| N: HIGH PRESSURE SETT SIDE B | 345 | 345: 345BAR |
| Z: POR SETTING | NN | NN: No POR |
| L: LOOP FLUSHING | N | N: No LF valve |
| V: CHARGE RELIEF PRESSURE SETT | 20 | 20: CPRV-20 BAR (V020) |
| G: PORTING TYPE | A1 | A1: ORB, INCH |
| W: SPECIAL HARDWARE FEATURES | LAF | LAF: EDC Valveplate, CCW, 45cc |
| X: PAINT AND NAMETAG | NNN | NNN: Black Paint,Danfoss tag,A |
| Y: SETTINGS | M090 | M090: MDC HNDL POS STD, A90B90 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
