Series 1 piston pumps-product-category

Series 1 piston pumps

Available with displacements between 64 cm3 and 105 cm3 [3.9 in3 and 6.4 in3] for continuous pressures up to 420 bar [6,000 psi], our Series 1 closed-circuit piston pumps provide price-competitive solutions for your most demanding heavy-duty applications. They deliver consistent results in high-pressure applications such as transit mixers and harvesters.

Features and benefits

 

  • Variety of control options including: 

-Electronic proportional control

- Manual displacement control

- Forward-neutral-reverse control

- Hydraulic remote control

- Proportional solenoid control

 

  • Robust design provides strength and resists deflection under high load

 

Applications

  • Harvester equipment
  • Forestry equipment
  • Construction equipment
  • Oil and gas machinery
  • Mining equipment
  • Paving equipment
  • Industrial equipment

Specifications

Model 1

Displacement

cm3 [in3]

Nominal pressure

bar [psi] 2

Rated speed

rpm 3

Output flow

l/min [US gal/min]

3963.7 [3.89]6,000 [420]4,160255 [67.3]
4675.3 [4.60]6,000 [420]4,160300 [79.2]
5489.1 [5.44]6,000 [420]3,720318 [84.1]
64105.5 [6.44]6,000 [420]3,720375 [99.1]

1 Pump performance calculated at 96% efficiency. See technical information document for more information.

2 Nominal pressure: Max delta system pressure at which component fatigue does not occur (pump life estimated by bearing life).

3 The maximum pump shaft speed may be limited by the charge pump speed rating.