Product specifications
Characteristic | Value | Description |
---|---|---|
Product | MPV | Variable pump |
Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
Type | D | 35cc & 44cc product type |
Swashplate | B | Standard direct displacement swashplate |
Seal group | A | Shaft seal, standard |
Input shaft | G | 15 tooth 16/32 spline, long, with snap ring grooves |
Rotation and valve plate | R | Right hand (clockwise), low leakage |
Charge pump displacement | S | 19.7 cc/rev |
Charge pressure relief valve setting | G | 14 bar (200 psi) |
Filtration | AA | Suction filtration with charge pump |
Displacement limiters | A | Full displacement |
Bypass valve | A | Bypass valve |
System pressure protection | BBB | 175 bar (2538 psi) / 175 bar (2538 psi) |
Control | DL | Direct displacement control left side |
Handle position | A | None |
Control orifice diameter | FF | None |
Auxillary mounting pad | D | SAE A - aux flange, 11 tooth 16/32 spline coupling |
Special features (non-hardware) | *** | None |
Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |