Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MPV | Variable pump |
| Base displacement | 044 | 44 cc/rev (2.65 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| Swashplate | B | Standard direct displacement swashplate |
| Seal group | A | Shaft seal, standard |
| Input shaft | Y | Straight key, 7/8" diameter / no aux |
| Rotation and valve plate | W | Right hand (clockwise), standard |
| Charge pump displacement | S | 19.7 cc/rev |
| Charge pressure relief valve setting | E | 11 bar (160 psi) |
| Filtration | AA | Suction filtration with charge pump |
| Displacement limiters | A | Full displacement |
| Bypass valve | A | Bypass valve |
| System pressure protection | BGG | 280 bar (4060 psi) / 280 bar (4060 psi) |
| Control | DL | Direct displacement control left side |
| Handle position | A | None |
| Control orifice diameter | FF | None |
| Auxillary mounting pad | C | None |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |