Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MPV | Variable pump |
| Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| Swashplate | B | Standard direct displacement swashplate |
| Seal group | A | Shaft seal, standard |
| Input shaft | G | 15 tooth 16/32 spline, long, with snap ring grooves |
| Rotation and valve plate | R | Right hand (clockwise), low leakage |
| Charge pump displacement | S | 19.7 cc/rev |
| Charge pressure relief valve setting | G | 14 bar (200 psi) |
| Filtration | AA | Suction filtration with charge pump |
| Displacement limiters | A | Full displacement |
| Bypass valve | A | Bypass valve |
| System pressure protection | BEE | 230 bar (3335 psi) / 230 bar (3335 psi) |
| Control | DR | Direct displacement control right side |
| Handle position | A | None |
| Control orifice diameter | FF | None |
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Special features (non-hardware) | *** | None |
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
| Bypass valve | A | Bypass valve |
| Charge pressure relief valve setting | G | 14 bar (200 psi) |
| Charge pump displacement | S | 19.7 cc/rev |
| Control | DR | Direct displacement control right side |
| Control orifice diameter | FF | None |
| Displacement limiters | A | Full displacement |
| Filtration | AA | Suction filtration with charge pump |
| Handle position | A | None |
| Input shaft | G | 15 tooth 16/32 spline, long, with snap ring grooves |
| Product | MPV | Variable pump |
| Rotation and valve plate | R | Right hand (clockwise), low leakage |
| Seal group | A | Shaft seal, standard |
| Size/Dimensions | 0.001 | |
| Special features (non-hardware) | *** | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Swashplate | B | Standard direct displacement swashplate |
| System pressure protection | BEE | 230 bar (3335 psi) / 230 bar (3335 psi) |
| Type | D | 35cc & 44cc product type |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |