Product specifications
Characteristic | Value | Description |
---|---|---|
Product | MPV | Variable pump |
Base displacement | 035 | 35 cc/rev (2.1 cu in/rev) |
Type | D | 35cc & 44cc product type |
Swashplate | B | Standard direct displacement swashplate |
Seal group | A | Shaft seal, standard |
Input shaft | Y | Straight key, 7/8" diameter / no aux |
Rotation and valve plate | R | Right hand (clockwise), low leakage |
Charge pump displacement | S | 19.7 cc/rev |
Charge pressure relief valve setting | G | 14 bar (200 psi) |
Filtration | AA | Suction filtration with charge pump |
Displacement limiters | A | Full displacement |
Bypass valve | A | Bypass valve |
System pressure protection | BCC | 190 bar (2755 psi) / 190 bar (2755 psi) |
Control | DR | Direct displacement control right side |
Handle position | A | None |
Control orifice diameter | FF | None |
Auxillary mounting pad | C | None |
Special features (non-hardware) | *** | None |
Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |