Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MPT | Tandem pump |
| Base displacement | 044 | 44 cc/rev (2.65 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| Input shaft | A | 15 tooth 16/32 spline |
| Rotation and valve plate | W | Right hand (clockwise), standard |
| Charge pump displacement | S | 19.7 cc/rev |
| Charge pressure relief valve setting | J | 22 bar (315 psi) |
| Filtration | BA | Remote pressure filtration without bypass |
| Swashplate | B | Standard direct displacement swashplate |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Displacement, front pump | A | Full displacement |
| Bypass valve, front pump | A | Bypass valve |
| System pressure protection, front pump | BDD | 210 bar (3045 psi) / 210 bar (3045 psi) |
| Control type, front pump | DR | Direct displacement control right side |
| Handle position, front pump | A | None |
| Control orifice diameter, front pump | FF | None |
| Swashplate group, rear pump | B | Swashplate group-standard |
| Rear seal group | C | Shaft seal direct displacement |
| Displacement, rear pump | A | Full displacement |
| Bypass valve, rear pump | A | Bypass valve |
| System pressure protection, rear pump | BDD | 210 bar (3045 psi) / 210 bar (3045 psi) |
| Control type, rear pump | DL | Left side, lift bracket top right |
| Handle position, rear pump | A | Not applicable |
| Control orifice diameter, rear pump | FF | None |
| Auxillary mounting pad | C | None |
| Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
| Special features (non-hardware) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |