Product specifications
Characteristic | Value | Description |
|---|---|---|
| Product | MPT | Tandem pump |
| Base displacement | 044 | 44 cc/rev (2.65 cu in/rev) |
| Type | D | 35cc & 44cc product type |
| Input shaft | V | 18 tooth JIS spline |
| Rotation and valve plate | R | Right hand (clockwise), low leakage |
| Charge pump displacement | A | None |
| Charge pressure relief valve setting | R | 6.2 bar (90 psi) |
| Filtration | NN | None - without charge pump |
| Swashplate | H | 24mm diameter trunnion, with straight keyway & tapped hole, 16 deg swash |
| Front seal group | A | Shaft seal for manual displacement control-front section |
| Displacement, front pump | A | Full displacement |
| Bypass valve, front pump | A | Bypass valve |
| System pressure protection, front pump | BEE | 230 bar (3335 psi) / 230 bar (3335 psi) |
| Control type, front pump | DA | Left side, 19mm support post with tapped hole right side |
| Handle position, front pump | A | None |
| Control orifice diameter, front pump | FF | None |
| Swashplate group, rear pump | H | 24mm diameter trunnion, straight key, tapped hole, 16 degree swashplate stop |
| Rear seal group | C | Shaft seal direct displacement |
| Displacement, rear pump | A | Full displacement |
| Bypass valve, rear pump | A | Bypass valve |
| System pressure protection, rear pump | BEE | 230 bar (3335 psi) / 230 bar (3335 psi) |
| Control type, rear pump | DB | Right side, 19mm diameter support post with tapped hole on left side |
| Handle position, rear pump | A | Not applicable |
| Control orifice diameter, rear pump | FF | None |
| Auxillary mounting pad | A | SAE A - aux flange, 9 tooth 16/32 spline coupling |
| Special hardware features | NGE | 4-bolt front mount, dark grey paint, Danfoss tag |
| Special features (non-hardware) | *** | None |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |