Product specifications
Characteristic | Value | Description |
---|---|---|
Product | MPT | Tandem pump |
Base displacement | 044 | 44 cc/rev (2.65 cu in/rev) |
Type | D | 35cc & 44cc product type |
Input shaft | A | 15 tooth 16/32 spline |
Rotation and valve plate | R | Right hand (clockwise), low leakage |
Charge pump displacement | S | 19.7 cc/rev |
Charge pressure relief valve setting | H | 24.0 bar (348 psi) |
Filtration | BA | Remote pressure filtration without bypass |
Swashplate | B | Standard direct displacement swashplate |
Front seal group | A | Shaft seal for manual displacement control-front section |
Displacement, front pump | A | Full displacement |
Bypass valve, front pump | A | Bypass valve |
System pressure protection, front pump | BHH | 300 bar (4350 psi) / 300 bar (4350 psi) |
Control type, front pump | DL | Direct displacement control left side |
Handle position, front pump | A | None |
Control orifice diameter, front pump | FF | None |
Swashplate group, rear pump | B | Swashplate group-standard |
Rear seal group | C | Shaft seal direct displacement |
Displacement, rear pump | A | Full displacement |
Bypass valve, rear pump | A | Bypass valve |
System pressure protection, rear pump | BHH | 300 bar (4350 psi) / 300 bar (4350 psi) |
Control type, rear pump | DR | Right side, lift bracket top right |
Handle position, rear pump | A | Not applicable |
Control orifice diameter, rear pump | FF | None |
Auxillary mounting pad | D | SAE A - aux flange, 11 tooth 16/32 spline coupling |
Special hardware features | NNN | Special hardware - none, black paint, Danfoss tag |
Special features (non-hardware) | *** | None |
Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |