Product specifications
Characteristic | Value | Description |
---|---|---|
S40_PRODUCT_RES | MPV | Variable pump |
BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
TYPE | C | 25cc product type |
C: SWASHPLATE | B | Pressure balanced swashplate |
D: SEAL GROUP | B | Shaft seal with electrical displacement control/hydraulic displacement control |
E: INPUT SHAFT/AUXILIARY DRIVE | B | 13 tooth 16/32 spline / 9 tooth 16/32 spline, A auxiliary |
F: ROTATION & VALVE PLATE | T | Rotation counterclockwise, control pressure 15, 3 degrees, quiet |
G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
H: CHARGE PRS RLF VALVE SET | U | 26.9 bar (390 psi) |
J: FILTRATION | AA | Suction filtration with charge pump |
K: DISPLACEMENT LIMITERS | A | Full displacement |
L: BYPASS VALVE | A | Bypass valve - no orifice |
M: SYSTEM PRESSURE PROTECTION | BFF | 250 bar (3625 psi) / 250 bar (3625 psi) |
N: CONTROL | DB | Forward neutral reverse, 24V, DIN 43650 connector |
P: HANDLE POSITION | A | Not applicable |
R: CONTROL ORIFICE DIAMETER | JJ | Electrical displacement control/hydraulic displacement control/forward neutral reverse - none |
S: AUXILIARY MOUNTING PAD | A | Aux flange SAE A, lift bracket side 2 |
T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
Product | MPV | Variable pump |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |