Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MPV | Variable pump |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 25cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | A | Shaft seal, standard |
| E: INPUT SHAFT/AUXILIARY DRIVE | B | 13 tooth 16/32 spline / 9 tooth 16/32 spline, A auxiliary |
| F: ROTATION & VALVE PLATE | T | Rotation counterclockwise, control pressure 15, 3 degrees, quiet |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | B | 19.5 bar (280 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| N: CONTROL | AB | Manual displacement control, light spring, handle with (2) 10mm holes |
| P: HANDLE POSITION | U | Manual displacement control handle position-up, 1,2, or 3 hole handles only |
| R: CONTROL ORIFICE DIAMETER | AD | Manual displacement control- supply=0.031, drain=0.046 |
| S: AUXILIARY MOUNTING PAD | A | Aux flange SAE A, lift bracket side 2 |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
| Product | MPV | Variable pump |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |