Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MPV | Variable pump |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 25cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | B | Shaft seal with electrical displacement control/hydraulic displacement control |
| E: INPUT SHAFT/AUXILIARY DRIVE | D | 13 tooth 16/32 spline / 13 tooth 16/32 spline, B auxiliary |
| F: ROTATION & VALVE PLATE | T | Rotation counterclockwise, control pressure 15, 3 degrees, quiet |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | J | 21.5 bar (310 psi) |
| J: FILTRATION | BA | Remote pressure filtration without bypass |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BDD | 210 bar (3045 psi) / 210 bar (3045 psi) |
| N: CONTROL | CE | Electrical displacement control, dual coil, oil filled, Packard connector 4-pin, 23-132 mA |
| P: HANDLE POSITION | A | Not applicable |
| R: CONTROL ORIFICE DIAMETER | HH | Electrical displacement control/hydraulic displacement control/forward neutral reverse - supply=0.037, drain=0.037 |
| S: AUXILIARY MOUNTING PAD | B | Aux flange SAE B, lift bracket side 2 |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
| Product | MPV | Variable pump |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |