Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 46cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | B | Shaft seal with electrical displacement control/hydraulic displacement control |
| E: INPUT SHAFT/AUXILIARY DRIVE | B | 13 tooth 16/32 spline / 9 tooth 16/32 spline, A auxiliary |
| F: ROTATION & VALVE PLATE | S | Clockwise, valve plate |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | B | 19.5 bar (280 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| N: CONTROL | CB | Electrical displacement control, single coil, oil filled, Packard connector 2-pin, 16-90 mA |
| P: HANDLE POSITION | A | Not applicable |
| R: CONTROL ORIFICE DIAMETER | HH | Electrical displacement control/hydraulic displacement control/forward neutral reverse - supply=0.037, drain=0.037 |
| S: AUXILIARY MOUNTING PAD | A | Aux flange SAE A, lift bracket side 2 |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
| Product | MPV | Variable pump |
| Product | MPV | Variable pump |
| Size/Dimensions | 0.001 |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
