Product specifications
Characteristic | Value | Description |
|---|---|---|
| S40_PRODUCT_RES | MPV | Variable pump |
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| TYPE | C | 25cc product type |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: SEAL GROUP | B | Shaft seal with electrical displacement control/hydraulic displacement control |
| E: INPUT SHAFT/AUXILIARY DRIVE | A | 13 tooth, 16/32 spline |
| F: ROTATION & VALVE PLATE | T | Rotation counterclockwise, control pressure 15, 3 degrees, quiet |
| G: CHARGE PUMP DISPLACEMENT | B | 13.99 cc/rev (0.85CIR) charge pump displacement |
| H: CHARGE PRS RLF VALVE SET | B | 19.5 bar (280 psi) |
| J: FILTRATION | BA | Remote pressure filtration without bypass |
| K: DISPLACEMENT LIMITERS | A | Full displacement |
| L: BYPASS VALVE | A | Bypass valve - no orifice |
| M: SYSTEM PRESSURE PROTECTION | BGG | 280 bar (4060 psi) / 280 bar (4060 psi) |
| N: CONTROL | CE | Electrical displacement control, dual coil, oil filled, Packard connector 4-pin, 23-132 mA |
| P: HANDLE POSITION | A | Not applicable |
| R: CONTROL ORIFICE DIAMETER | GG | Electrical displacement control/hydraulic displacement control/forward neutral reverse - supply=0.055, drain=0.055 |
| S: AUXILIARY MOUNTING PAD | C | None |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| ZZ: SPCL FEATURES (NON-HRDW) | *** | None |
| Product | MPV | Variable pump |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |