Product specifications
Characteristic | Value | Description |
---|---|---|
BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
C: SWASHPLATE | B | Pressure balanced swashplate |
D: FRONT SEAL GROUP | B | Shaft seal FKM for direct displacement control-front section |
D: REAR SEAL GROUP | D | Shaft seal hydraulic displacement control/electrical displacement control rear section |
E: INPUT SHAFT | E | 19 tooth 16/32 spline, long |
F: ROTATION AND VALVE PLATE | V | Right hand (clockwise), with 22.9 cc/rev charge pump, quiet |
G: CHARGE PUMP DISPL | C | 22.9 cc/rev |
H: CHG PRS RLF VALVE SET | B | 19.5 bar (285 psi) |
J: FILTRATION | AA | Suction filtration with charge pump |
K: DISPL, FRT PMP | A | Full displacement |
L: BYP VALVE, FRT PMP | A | Bypass valve |
M: SYS PRS PROT, FRT PMP | BRR | 325 bar (4712 psi) / 325 bar (4712 psi) |
N: CONTROL TYPE, FRT PMP | BC | Hydraulic displacement control, 4.8-15.2 bar (70-220 psi) |
P: HANDLE POSITION FRT PMP | A | Not applicable |
Product | MPT | Tandem pump |
Q: SWASHPLATE GROUP, RR PMP | B | Swashplate group-std |
R: CTRL ORF DIA, FRT PMP | HH | Electrical displacement control/Hydraulic displacement control/Forward neutral reverse - supply=0.037, drain=0.037 |
S: AUX MTG PAD | B | SAE B - 13 tooth |
Size/Dimensions | 0.001 | |
T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
TYPE | C | 25cc product type |
U: DISPL, REAR PUMP | A | Full displacement |
V: SYS PRS PROT, RR PMP | BRR | 325 bar (4712 psi) / 325 bar (4712 psi) |
W: CTRL ORF DIA, RR PMP | HH | Electrical displacement control valve/hydraulic displacement control valve/forward neutral reverse - supply=0.037, drain=0.037 |
X: BYP VALVE, RR PMP | A | Bypass valve |
Y: CONTROL TYPE, REAR PUMP | BC | Hydraulic displacement control, 4.8-15.2 bar |
Z: REAR HANDLE POSITION | A | Not applicable |
ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |