Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: FRONT SEAL GROUP | B | Shaft seal FKM for direct displacement control-front section |
| D: REAR SEAL GROUP | C | Manual displacement control seal group (rear pump) |
| E: INPUT SHAFT | E | 19 tooth 16/32 spline, long |
| F: ROTATION AND VALVE PLATE | Z | Left hand (counter-clockwise), valve plate |
| G: CHARGE PUMP DISPL | C | 22.9 cc/rev |
| H: CHG PRS RLF VALVE SET | B | 19.5 bar (285 psi) |
| J: FILTRATION | BA | Remote pressure filtration without bypass |
| K: DISPL, FRT PMP | A | Full displacement |
| L: BYP VALVE, FRT PMP | A | Bypass valve |
| M: SYS PRS PROT, FRT PMP | BJJ | 345 bar (5000 psi) / 345 bar (5000 psi) |
| N: CONTROL TYPE, FRT PMP | CB | Electrical displacement control, single coil, oil filled, Packard connector 2-pin, 16-90 mA |
| P: HANDLE POSITION FRT PMP | A | Not applicable |
| Product | MPT | Tandem pump |
| Q: SWASHPLATE GROUP, RR PMP | B | Swashplate group-std |
| R: CTRL ORF DIA, FRT PMP | GG | Electrical displacement control/Hydraulic displacement control/Forward neutral reverse - no supply, no drain, A=0.055 & B=0.055 |
| S: AUX MTG PAD | A | SAE A - 9 tooth |
| Size/Dimensions | 0.001 | |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| TYPE | C | 25cc product type |
| U: DISPL, REAR PUMP | A | Full displacement |
| V: SYS PRS PROT, RR PMP | BJB | 345 bar (5000 psi) / 175 bar (2538 psi) |
| W: CTRL ORF DIA, RR PMP | FF | None |
| X: BYP VALVE, RR PMP | A | Bypass valve |
| Y: CONTROL TYPE, REAR PUMP | AB | Manual displacement control, light spring, handle with (2) 10mm holes |
| Z: REAR HANDLE POSITION | D | Handle down |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |
