Product specifications
Characteristic | Value | Description |
|---|---|---|
| BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
| C: SWASHPLATE | B | Pressure balanced swashplate |
| D: FRONT SEAL GROUP | A | Shaft seal for manual displacement control-front section |
| D: REAR SEAL GROUP | C | Manual displacement control seal group (rear pump) |
| E: INPUT SHAFT | E | 19 tooth 16/32 spline, long |
| F: ROTATION AND VALVE PLATE | V | Right hand (clockwise), with 22.9 cc/rev charge pump, quiet |
| G: CHARGE PUMP DISPL | C | 22.9 cc/rev |
| H: CHG PRS RLF VALVE SET | S | 25 bar (360 psi) |
| J: FILTRATION | AA | Suction filtration with charge pump |
| K: DISPL, FRT PMP | C | 37.7 cc/rev non-adjustable |
| L: BYP VALVE, FRT PMP | A | Bypass valve |
| M: SYS PRS PROT, FRT PMP | BHH | 300 bar (4350 psi) / 300 bar (4350 psi) |
| N: CONTROL TYPE, FRT PMP | GG | Manual displacement control, medium spring, metered spool, heavy duty handle with (4) mm holes |
| P: HANDLE POSITION FRT PMP | B | Manual displacement control handle position - both (up and down) includes heavy-duty 4 hole handle |
| Product | MPT | Tandem pump |
| Q: SWASHPLATE GROUP, RR PMP | B | Swashplate group-std |
| R: CTRL ORF DIA, FRT PMP | BF | Manual displacement control- supply=0.036, no drain |
| S: AUX MTG PAD | B | SAE B - 13 tooth |
| T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
| TYPE | C | 25cc product type |
| U: DISPL, REAR PUMP | C | 37.7 cc/rev non-adjustable |
| V: SYS PRS PROT, RR PMP | BHH | 300 bar (4350 psi) / 300 bar (4350 psi) |
| W: CTRL ORF DIA, RR PMP | BF | Manual displacement control valve- supply=0.036, no drain |
| X: BYP VALVE, RR PMP | A | Bypass valve |
| Y: CONTROL TYPE, REAR PUMP | GG | Manual displacement control, medium spring, metered spool, heavy duty handle with (4) mm holes |
| Z: REAR HANDLE POSITION | B | Handle both (up and down) |
| ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |