Product specifications
Characteristic | Value | Description |
---|---|---|
BASE DISPLACEMENT | 046 | 46cc/rev (2.80cir) |
C: SWASHPLATE | B | Pressure balanced swashplate |
D: FRONT SEAL GROUP | A | Shaft seal for manual displacement control-front section |
D: REAR SEAL GROUP | C | Manual displacement control seal group (rear pump) |
E: INPUT SHAFT | E | 19 tooth 16/32 spline, long |
F: ROTATION AND VALVE PLATE | V | Right hand (clockwise), with 22.9 cc/rev charge pump, quiet |
G: CHARGE PUMP DISPL | C | 22.9 cc/rev |
H: CHG PRS RLF VALVE SET | J | 22 bar (315 psi) |
J: FILTRATION | BA | Remote pressure filtration without bypass |
K: DISPL, FRT PMP | B | 41 cc/rev non-adjustable |
L: BYP VALVE, FRT PMP | A | Bypass valve |
M: SYS PRS PROT, FRT PMP | BFF | 250 bar (3625 psi) / 250 bar (3625 psi) |
N: CONTROL TYPE, FRT PMP | GG | Manual displacement control, medium spring, metered spool, heavy duty handle with (4) mm holes |
P: HANDLE POSITION FRT PMP | B | Manual displacement control handle position - both (up and down) includes heavy-duty 4 hole handle |
Product | MPT | Tandem pump |
Q: SWASHPLATE GROUP, RR PMP | B | Swashplate group-std |
R: CTRL ORF DIA, FRT PMP | BF | Manual displacement control- supply=0.036, no drain |
S: AUX MTG PAD | D | SAE A - 11 tooth |
T: SPECIAL HARDWARE FEATURES | NNN | None, black paint, Danfoss tag |
TYPE | C | 25cc product type |
U: DISPL, REAR PUMP | B | 41 cc/rev non-adjustable |
V: SYS PRS PROT, RR PMP | BFF | 250 bar (3625 psi) / 250 bar (3625 psi) |
W: CTRL ORF DIA, RR PMP | BF | Manual displacement control valve- supply=0.036, no drain |
X: BYP VALVE, RR PMP | A | Bypass valve |
Y: CONTROL TYPE, REAR PUMP | GG | Manual displacement control, medium spring, metered spool, heavy duty handle with (4) mm holes |
Z: REAR HANDLE POSITION | B | Handle both (up and down) |
ZZ: SPECIAL FEATURES (NON-HDW) | *** | None |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |