Product specifications
Characteristic | Value | Description |
|---|---|---|
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 7 | 7- NFPE- Standard |
| FD: CONTROL TYPE & DESCRIPTION | G1A | G1A-NFPE,Non-feedbck Electric |
| FE:CONTROL RESPONSE TIME | 56 | 56- MEDIUM, 1.1mm |
| FH: SYS PRESS PROT - PORT A | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| FJ: SYS PRESS PROT - PORT B | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| FK: LOOP BYPASS VALVE | N | None - No Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | 1 | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| FM: DISPL LIMITERS - SIDE 2 | 1 | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| FT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
| FX: CONTROL FEATURES | X | NOT APPLICABLE |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | BAR | (CP30 VALVE-PLATE) - REDUCED NOISE / INCREASED CROSS PORTING, CW ROTATION |
| P: SPECIAL FEATURES | ETV | BLACK PAINT, ORANGE TAG, DAIKIN LOGO |
| RD: CONTROL TYPE & DESCRIPTION | G1A | G1A-NFPE,Non-feedbck Electric |
| RE:CONTROL RESPONSE TIME | 56 | 56- MEDIUM, 1.1mm |
| RH: SYS PRESS PROT - PORT C | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| RJ: SYS PRESS PROT - PORT D | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| RK: LOOP BYPASS VALVE | N | NONE |
| RL: DISPL LIMITERS - SIDE 1 | 1 | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| RM: DISPL LIMITERS - SIDE 2 | 1 | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| ROTATION | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | 1 | NFP Drive Features |
| RX: CONTROL FEATURES | X | NOT APPLICABLE |
| S: CHARGE PRESS RELIEF SETTING | 3 | 28.5 BAR (414 PSI) |
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| U: AUXILIARY MOUTING PAD | X | SAE B special, 15T, M12(TAP), 0 AND 180 DEG GP ORIENTATIONS, (plate shipping cover) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 51YC | 51cc/REV (3.11 CU. IN.) (No Undercut, QPQ, 94.8%PB Block + Special Piston) , Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 51YC | 51cc/REV (3.11 CU. IN.) (No Undercut, QPQ, 94.8%PB Block + Special Piston) , Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |