Product specifications
Characteristic | Value | Description |
|---|---|---|
| C: INPUT SHAFT | E | 19 TEETH 16/32 PITCH |
| F: HOUSING | 3 | MDC, EDC WITH CPRV - STANDARD, SAE C- Flange |
| FD: CONTROL TYPE & DESCRIPTION | AEN | MDC, Std Deadband, Low Force Spring, Neutral Start Switch, Back-Up Alarm - Deutsch Connector |
| FE:CONTROL RESPONSE TIME | 03 | Slow Response |
| FH: SYS PRESS PROT - PORT A | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| FJ: SYS PRESS PROT - PORT B | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| FK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| FL: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| FM: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| FT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| FX: CONTROL FEATURES | 2 | Clevis Control Handle with High Gain Spool - MDC |
| G: GEAR PUMP | N | NONE, USE FOR AUX PADS D,E,H,J,K,L,N,Q |
| N: SPECIAL HARDWARE | NNR | NONE, (CP15 VALVE- PLATE), CW ROTATION |
| P: SPECIAL FEATURES | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| RD: CONTROL TYPE & DESCRIPTION | AFN | MDC, Linear, Std Deadband, Low Force Torsion Spring, Neutral Start Switch and Back-Up Alarm - Weatherpack connector |
| RE:CONTROL RESPONSE TIME | 03 | Slow Response |
| RH: SYS PRESS PROT - PORT C | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| RJ: SYS PRESS PROT - PORT D | 35 | 345 BAR (5000 PSI) HPRV Special (60° cone angle) (Japan Only) |
| RK: LOOP BYPASS VALVE | B | Loop Bypass Valve |
| RL: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| RM: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAXIMUM DISPLACEMENT |
| Rotation | R | Right-hand, CW |
| RT: SPECIAL DRIVE FEATURES | N | None - Standard drive features, Standard Servo Piston Style |
| RX: CONTROL FEATURES | 2 | Clevis Control Handle with High Gain Spool - MDC |
| S: CHARGE PRESS RELIEF SETTING | F | 20 BAR (290 PSI) |
| Series 42 Product | 4T | Series 42 Integrated Tandem Pump |
| U: AUXILIARY MOUTING PAD | J | SAE A, 9T, ALL GEAR PUMP ORIENTATIONS, (plate shipping cover) |
| V: GEAR PUMP ORIENTATION | N | NOT APPLICABLE |
| Y:FRT UNIT DISPL & SPEED SENSG | 41YN | 41cc/REV (2.50 CU. IN.) (No Undercut, Tuff Tride Block, Special Piston) , Without Speed sensing |
| Z: REAR UNIT DISPL & SPEED SEN | 41YN | 41cc/REV (2.50 CU. IN.) (No Undercut, Tuff Tride Block, Special Piston) , Without Speed sensing |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |