PUMP-VAR-DISPL  42PV028 CCW-product-details

PUMP-VAR-DISPL 42PV028 CCW

11075279

Model code: 42-L-28-C-E1A6-03-C-2-A-2-F-N-N-30-30-B-N-N-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Series 42 Product42Series 42 Single Pump
Y: DISPLACEMENT2828cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING
C: INPUT SHAFT CONFIGURATIONC13 TEETH 16/32 PITCH
D: CONTROL TYPEE1A6EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: MS, High Gain Spool
E: CONTROL RESPONSE TIME03SLOW (0.8, 4.0, 4.0, 0.8) (PREFERRED)
F: PORT STYLE/HOUSINGCMid Feature: SAE Threaded O-ring Boss, Loop Flushing, No Filter pad, Speed Sensor Possible
Q: LOOP FLUSHING/COOLING2Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher.
R: FILTRATIONASuction Filtration, No Adapter, Integral Porting in Housing
G: CHARGE/IMPLEMENT PUMP2Internal Charge and Auxiliary Flow Pump, 11 cc/rev
S: CHARGE RELIEF SETTINGF20 BAR (290 PSI)
T: SPECIAL DRIVE FEATURESNNONE
U: REAR AUXILARY MOUNTING PADNNONE
H: SYS PRS PROTECTION - PORT A30300BAR (4350PSI) HPRV
J: SYS PRS PROTECTION - PORT B30300BAR (4350PSI) HPRV
K: LOOP BYPASS VALVEBBYPASS VALVE
L: DISPL LIMITERS - SIDE 1NNONE
M: DISPL LIMITERS - SIDE 2NNONE
N: SPECIAL HDWRNNNNONE
P: SPECIAL FEATURES (NON-HDWR)NNNBLACK PAINT, STANDARD TAG, DANFOSS LOGO
C: INPUT SHAFT CONFIGURATIONC13 TEETH 16/32 PITCH
D: CONTROL TYPEE1A6EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: MS, High Gain Spool
E: CONTROL RESPONSE TIME03SLOW (0.8, 4.0, 4.0, 0.8) (PREFERRED)
F: PORT STYLE/HOUSINGCMid Feature: SAE Threaded O-ring Boss, Loop Flushing, No Filter pad, Speed Sensor Possible
G: CHARGE/IMPLEMENT PUMP2Internal Charge and Auxiliary Flow Pump, 11 cc/rev
H: SYS PRS PROTECTION - PORT A30300BAR (4350PSI) HPRV
J: SYS PRS PROTECTION - PORT B30300BAR (4350PSI) HPRV
K: LOOP BYPASS VALVEBBYPASS VALVE
L: DISPL LIMITERS - SIDE 1NNONE
M: DISPL LIMITERS - SIDE 2NNONE
N: SPECIAL HDWRNNNNONE
P: SPECIAL FEATURES (NON-HDWR)NNNBLACK PAINT, STANDARD TAG, DANFOSS LOGO
Q: LOOP FLUSHING/COOLING2Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher.
R: FILTRATIONASuction Filtration, No Adapter, Integral Porting in Housing
RotationLLeft-hand, CCW
S: CHARGE RELIEF SETTINGF20 BAR (290 PSI)
Series 42 Product42Series 42 Single Pump
T: SPECIAL DRIVE FEATURESNNONE
U: REAR AUXILARY MOUNTING PADNNONE
Y: DISPLACEMENT2828cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm