Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
Y: DISPLACEMENT | 28 | 28cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
D: CONTROL TYPE | E1A5 | EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: Weatherpack, High Gain Spool |
E: CONTROL RESPONSE TIME | 00 | NO ORIFICE |
F: PORT STYLE/HOUSING | A | Base: SAE Threaded O-ring Boss, No loop Flushing, No filter pad, Not for use with Speed Sensor |
Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
R: FILTRATION | A | Suction Filtration, No Adapter, Integral Porting in Housing |
G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
S: CHARGE RELIEF SETTING | H | 24 BAR (348 PSI) |
T: SPECIAL DRIVE FEATURES | N | NONE |
U: REAR AUXILARY MOUNTING PAD | A | SAE-A, 9Tooth |
H: SYS PRS PROTECTION - PORT A | 22 | 210 BAR (3045 PSI) HPRV Special (60° cone angle) (Japan Only) |
J: SYS PRS PROTECTION - PORT B | 22 | 210 BAR (3045 PSI) HPRV Special (60° cone angle) (Japan Only) |
K: LOOP BYPASS VALVE | N | NONE |
L: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
M: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | ENN | BLACK PAINT, BLACK TAG, DAIKIN LOGO |
ROTATION | R | Right-hand, CW |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |