PUMP-VAR-DISPL, CW S42PV028-product-details

PUMP-VAR-DISPL, CW S42PV028

4282741

Model code: 42-R-28-D-F8NN-53-U-3-X-A-F-5-Z-34-34-N-1-1-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Series 42 Product42Series 42 Single Pump
Y: DISPLACEMENT2828cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING
C: INPUT SHAFT CONFIGURATIOND15 TEETH 16/32 PITCH
D: CONTROL TYPEF8NNFNR, Integral Valves in Housing-12V-AmpJr Connectors
E: CONTROL RESPONSE TIME53SLOW 0.8 MM
F: PORT STYLE/HOUSINGUFull Feature: Integral Valves, SAE Threaded O-ring Boss Ports, Loop Flushing, Filter Pad, Speed Sensor Possible
Q: LOOP FLUSHING/COOLING3Loop Flushing/ Cooling, Orifice Option 3, Use with Charge Pressure Settings of 18dBar and higher.
R: FILTRATIONXNone (External Charge Supply, With adapter)
G: CHARGE/IMPLEMENT PUMPANONE (with Auxiliary Pad Options N, Y, Z, 7 or 8 - no gerotor cover components)
S: CHARGE RELIEF SETTINGF20 BAR (290 PSI)
T: SPECIAL DRIVE FEATURES5NFP WITH STANDARD CRPV
U: REAR AUXILARY MOUNTING PADZNONE (With External Charge, Charge Pump Option A)
H: SYS PRS PROTECTION - PORT A34345BAR (5000PSI) HPRV
J: SYS PRS PROTECTION - PORT B34345BAR (5000PSI) HPRV
K: LOOP BYPASS VALVENNONE
L: DISPL LIMITERS - SIDE 11ADJUSTABLE LIMITERS SET TO MAX. DISPL.
M: DISPL LIMITERS - SIDE 21ADJUSTABLE LIMITERS SET TO MAX. DISPL.
N: SPECIAL HDWRNNNNONE
P: SPECIAL FEATURES (NON-HDWR)NNNBLACK PAINT, STANDARD TAG, DANFOSS LOGO
RotationRRight-hand, CW

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm