Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
ROTATION | R | Right-hand, CW |
Y: DISPLACEMENT | 51 | 51cc/REV (3.11 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | E | 19 TEETH 16/32 PITCH |
D: CONTROL TYPE | ANNB | MDC, Linear, Std-Deadband, Low Force Torsion Spring, Switch-None, Neutral Override-None, Std-Handle, High Gain Spool |
E: CONTROL RESPONSE TIME | 02 | MEDIUM (1.0, 4.0, 4.0, 1.0) |
F: PORT STYLE/HOUSING | A | Base: SAE Threaded O-ring Boss, No loop Flushing, No filter pad, Not for use with Speed Sensor |
Q: LOOP FLUSHING/COOLING | N | None, (No features nor components for loop flushing in the housing) |
R: FILTRATION | N | None (External charge supply, No Adapter) |
G: CHARGE/IMPLEMENT PUMP | N | NONE (w/spacer - not available for rear auxillary mounting pad option N) |
S: CHARGE RELIEF SETTING | F | 20 BAR (290 PSI) |
T: SPECIAL DRIVE FEATURES | N | NONE |
U: REAR AUXILARY MOUNTING PAD | V | SAE B-B, 15Tooth |
H: SYS PRS PROTECTION - PORT A | C0 | 300BAR (4350PSI) HPRV, special 60 degree cone angle (Japan only) |
J: SYS PRS PROTECTION - PORT B | C0 | 300BAR (4350PSI) HPRV, special 60 degree cone angle (Japan only) |
K: LOOP BYPASS VALVE | N | NONE |
L: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
M: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | ENN | BLACK PAINT, BLACK TAG, DAIKIN LOGO |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |