Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
ROTATION | R | Right-hand, CW |
Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
D: CONTROL TYPE | G1A1 | NFPE, Bolt-On-12V, Current Range: 650-1500, 5-20Bar Supply Pressure, Connector: Amp Jr |
E: CONTROL RESPONSE TIME | 72 | MEDIUM 1.0 MM |
F: PORT STYLE/HOUSING | J | Full Feature: Bolt-On Controls, SAE Threaded O-ring Boss Ports, Loop Flushing, Filter Pad, Speed Sensor Possible |
Q: LOOP FLUSHING/COOLING | 2 | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher. |
R: FILTRATION | B | Remote Pressure Filtration (Full Flow), with Adapter |
G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
S: CHARGE RELIEF SETTING | F | 20 BAR (290 PSI) |
T: SPECIAL DRIVE FEATURES | 5 | NFP WITH STANDARD CRPV |
U: REAR AUXILARY MOUNTING PAD | A | SAE-A, 9Tooth |
H: SYS PRS PROTECTION - PORT A | 30 | 300BAR (4350PSI) HPRV |
J: SYS PRS PROTECTION - PORT B | 30 | 300BAR (4350PSI) HPRV |
K: LOOP BYPASS VALVE | B | BYPASS VALVE |
L: DISPL LIMITERS - SIDE 1 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
M: DISPL LIMITERS - SIDE 2 | 1 | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |