Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
Y: DISPLACEMENT | 32 | 32cc/REV (1.95 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston) |
C: INPUT SHAFT CONFIGURATION | C | 13 TEETH 16/32 PITCH |
D: CONTROL TYPE | NDNB | No Control, Shipped With Magnetic Cover, High Gain Spool |
E: CONTROL RESPONSE TIME | NN | NO CONTROL GASKET - DISTRIBUTOR ONLY |
F: PORT STYLE/HOUSING | B | Full Feature: SAE Threaded O-ring Boss, Loop Flushing, Filter pad options, Speed Sensor Possible |
Q: LOOP FLUSHING/COOLING | D | Defeated Loop Flushing |
R: FILTRATION | B | Remote Pressure Filtration (Full Flow), with Adapter |
G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
S: CHARGE RELIEF SETTING | F | 20 BAR (290 PSI) |
T: SPECIAL DRIVE FEATURES | N | NONE |
U: REAR AUXILARY MOUNTING PAD | N | NONE |
H: SYS PRS PROTECTION - PORT A | 30 | 300BAR (4350PSI) HPRV |
J: SYS PRS PROTECTION - PORT B | 30 | 300BAR (4350PSI) HPRV |
K: LOOP BYPASS VALVE | N | NONE |
L: DISPL LIMITERS - SIDE 1 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
M: DISPL LIMITERS - SIDE 2 | A | ADJUSTABLE LIMITERS SET TO MAX. DISPL. |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | CNN | No Paint,Danfoss Tag |
ROTATION | L | Left-hand, CCW |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |