Product specifications
Characteristic | Value | Description |
|---|---|---|
| Series 42 Product | 42 | Series 42 Single Pump |
| Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
| C: INPUT SHAFT CONFIGURATION | E | 19 TEETH 16/32 PITCH |
| D: CONTROL TYPE | G3AN | NFPH, 5-20bar |
| E: CONTROL RESPONSE TIME | 50 | NO ORIFICE (PREFERRED) |
| F: PORT STYLE/HOUSING | P | Full Feature: SAE Threaded O-ring Boss, Loop Flushing, Filter pad options, Speed Sensor Possible |
| Q: LOOP FLUSHING/COOLING | D | Defeated Loop Flushing |
| R: FILTRATION | G | Suction Filtration, with Adapter |
| G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
| S: CHARGE RELIEF SETTING | G | 22 BAR (319 PSI) |
| T: SPECIAL DRIVE FEATURES | 5 | NFP WITH STANDARD CRPV |
| U: REAR AUXILARY MOUNTING PAD | V | SAE B-B, 15Tooth |
| H: SYS PRS PROTECTION - PORT A | 30 | 300BAR (4350PSI) HPRV |
| J: SYS PRS PROTECTION - PORT B | 30 | 300BAR (4350PSI) HPRV |
| K: LOOP BYPASS VALVE | B | BYPASS VALVE |
| L: DISPL LIMITERS - SIDE 1 | 0 | NONE |
| M: DISPL LIMITERS - SIDE 2 | 0 | NONE |
| N: SPECIAL HDWR | NNN | NONE |
| P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
| Rotation | R | Right-hand, CW |
General specifications
Characteristic | Value |
|---|---|
| Proposition 65 | Cancer and Reproductive Harm |