Product specifications
Characteristic | Value | Description |
---|---|---|
Series 42 Product | 42 | Series 42 Single Pump |
Y: DISPLACEMENT | 41 | 41cc/REV (2.50 CU. IN.) WITHOUT SPEED SENSING |
C: INPUT SHAFT CONFIGURATION | D | 15 TEETH 16/32 PITCH |
D: CONTROL TYPE | ANN3 | MDC, Linear, Std-Deadband, Low Force Torsion Spring, Switch-None, Neutral Override-None, Std-Handle, Low Gain Spool |
E: CONTROL RESPONSE TIME | 02 | MEDIUM (1.0, 4.0, 4.0, 1.0) |
F: PORT STYLE/HOUSING | B | Full Feature: SAE Threaded O-ring Boss, Loop Flushing, Filter pad options, Speed Sensor Possible |
Q: LOOP FLUSHING/COOLING | 2 | Loop Flushing/ Cooling, Orifice Option 2, Use with Charge Pressure Settings of 18dBar and higher. |
R: FILTRATION | G | Suction Filtration, with Adapter |
G: CHARGE/IMPLEMENT PUMP | 2 | Internal Charge and Auxiliary Flow Pump, 11 cc/rev |
S: CHARGE RELIEF SETTING | F | 20 BAR (290 PSI) |
T: SPECIAL DRIVE FEATURES | N | NONE |
U: REAR AUXILARY MOUNTING PAD | A | SAE-A, 9Tooth |
H: SYS PRS PROTECTION - PORT A | 34 | 345BAR (5000PSI) HPRV |
J: SYS PRS PROTECTION - PORT B | 34 | 345BAR (5000PSI) HPRV |
K: LOOP BYPASS VALVE | B | BYPASS VALVE |
L: DISPL LIMITERS - SIDE 1 | N | NONE |
M: DISPL LIMITERS - SIDE 2 | N | NONE |
N: SPECIAL HDWR | NNN | NONE |
P: SPECIAL FEATURES (NON-HDWR) | NNN | BLACK PAINT, STANDARD TAG, DANFOSS LOGO |
ROTATION | L | Left-hand, CCW |
General specifications
Characteristic | Value |
---|---|
Proposition 65 | Cancer and Reproductive Harm |