PUMP-VAR-DISPL  42PV032 CW-product-details

PUMP-VAR-DISPL 42PV032 CW

83036662

Model code: 42-R-32-D-E2D8-00-A-N-A-2-H-N-B-19-19-N-N-N-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Series 42 Product42Series 42 Single Pump
Y: DISPLACEMENT3232cc/REV (1.95 CU. IN.) WITHOUT SPEED SENSING, (No Undercut, Tuff Tride Block, Special Piston)
C: INPUT SHAFT CONFIGURATIOND15 TEETH 16/32 PITCH
D: CONTROL TYPEE2D8EDC, High Current, 24V Dual Solenoid, Current Range-150-500mA, Connectors: 2xDeutsch, High Gain Spool
E: CONTROL RESPONSE TIME00NO ORIFICE
F: PORT STYLE/HOUSINGABase: SAE Threaded O-ring Boss, No loop Flushing, No filter pad, Not for use with Speed Sensor
Q: LOOP FLUSHING/COOLINGNNone, (No features nor components for loop flushing in the housing)
R: FILTRATIONASuction Filtration, No Adapter, Integral Porting in Housing
G: CHARGE/IMPLEMENT PUMP2Internal Charge and Auxiliary Flow Pump, 11 cc/rev
S: CHARGE RELIEF SETTINGH24 BAR (348 PSI)
T: SPECIAL DRIVE FEATURESNNONE
U: REAR AUXILARY MOUNTING PADBSAE-B, 13Tooth
H: SYS PRS PROTECTION - PORT A19190BAR (2755PSI) HPRV
J: SYS PRS PROTECTION - PORT B19190BAR (2755PSI) HPRV
K: LOOP BYPASS VALVENNONE
L: DISPL LIMITERS - SIDE 1NNONE
M: DISPL LIMITERS - SIDE 2NNONE
N: SPECIAL HDWRNNNNONE
P: SPECIAL FEATURES (NON-HDWR)NNNBLACK PAINT, STANDARD TAG, DANFOSS LOGO
RotationRRight-hand, CW

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm