PUMP-VAR-DISPL  42PV028 CW-product-details

PUMP-VAR-DISPL 42PV028 CW

83048494

Model code: 42-R-28-D-E1A6-02-A-N-N-A-P-N-Z-NN-NN-N-N-N-NNN-NNN


Tools

Product specifications

Characteristic
Value
Description
Series 42 Product42Series 42 Single Pump
Y: DISPLACEMENT2828cc/REV (1.71 CU. IN.) WITHOUT SPEED SENSING
C: INPUT SHAFT CONFIGURATIOND15 TEETH 16/32 PITCH
D: CONTROL TYPEE1A6EDC, Low Current, PCP style, Current Range-14-85mA, Connectors: MS, High Gain Spool
E: CONTROL RESPONSE TIME02MEDIUM (1.0, 4.0, 4.0, 1.0)
F: PORT STYLE/HOUSINGABase: SAE Threaded O-ring Boss, No loop Flushing, No filter pad, Not for use with Speed Sensor
Q: LOOP FLUSHING/COOLINGNNone, (No features nor components for loop flushing in the housing)
R: FILTRATIONNNone (External charge supply, No Adapter)
G: CHARGE/IMPLEMENT PUMPANONE (with Auxiliary Pad Options N, Y, Z, 7 or 8 - no gerotor cover components)
S: CHARGE RELIEF SETTINGPDEFEATED
T: SPECIAL DRIVE FEATURESNNONE
U: REAR AUXILARY MOUNTING PADZNONE (With External Charge, Charge Pump Option A)
H: SYS PRS PROTECTION - PORT ANNNONE (CHECK VALVE ONLY)
J: SYS PRS PROTECTION - PORT BNNNONE (CHECK VALVE ONLY)
K: LOOP BYPASS VALVENNONE
L: DISPL LIMITERS - SIDE 1NNONE
M: DISPL LIMITERS - SIDE 2NNONE
N: SPECIAL HDWRNNNNONE
P: SPECIAL FEATURES (NON-HDWR)NNNBLACK PAINT, STANDARD TAG, DANFOSS LOGO
RotationRRight-hand, CW

General specifications

Characteristic
Value
Proposition 65Cancer and Reproductive Harm